,Model##other##,Length##length##inches,Standard Width##length##inches,Height##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Back##length##inches,Water Connection Diameter##pipe_size##inches,Water Supply Connection Offset Unit Bottom##length##inches,Water Supply Connection Offset Back##length##inches,Water Return Connection Offset Unit Bottom##length##inches,Water Return Connection Offset Back##length##inches,Water Connection Protrusions Variable##length##inches,Heating Water Connection Diameter##pipe_size##inches,HW Return Connection Offset Bottom##length##inches,HW Return Connection Offset Back##length##inches,HW Supply Connection Offset Bottom##length##inches,HW Supply Connection Offset Back##length##inches,Base Height##length##inches,Base Wall Thickness##length##inches,Fresh Air Intake Box Length##length##inches,Fresh Air Intake Box Height##length##inches,Fresh Air Intake Box Offset Bottom##length##inches,Equipment Power Connection Offset Back##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 02,FCVC?02,35,10,25,0.875,4.6,0.625,16.7,7.8,21,1.1,37,0.6,23.2,4.2,20.3,8.3,3.4,0.5,16.75,4.75,0.3125,4.75,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 03,FCVC?03,40.5,10,25,0.875,4.6,0.625,16.7,7.8,21,1.1,37,0.6,23.2,4.2,20.3,8.3,3.4,0.5,16.75,4.75,0.3125,4.75,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 04,FCVC?04,46,10,25,0.875,4.6,0.625,16.7,7.8,21,1.1,37,0.6,23.2,4.2,20.3,8.3,3.4,0.5,16.75,4.75,0.3125,4.75,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 06,FCVC?06,57,10,25,0.875,4.6,0.625,16.7,7.8,21,1.1,37,0.6,23.2,4.2,20.3,8.3,3.4,0.5,16.75,4.75,0.3125,4.75,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 08,FCVC?08,62.5,10,25,0.875,4.6,0.625,16.7,7.8,21,1.1,37,0.6,23.2,4.2,20.3,8.3,3.4,0.5,33.5,4.75,0.3125,4.75,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 10,FCVC?10,73.5,10,25,0.875,4.6,0.625,16.7,7.8,21,1.1,37,0.6,23.2,4.2,20.3,8.3,3.4,0.5,33.5,4.75,0.3125,4.75,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1
Size 12,FCVC?12,84.5,10,25,0.875,4.6,0.625,16.7,7.8,21,1.1,37,0.6,23.2,4.2,20.3,8.3,3.4,0.5,33.5,4.75,0.3125,4.75,12,0.5,0.5,10,0,0,Valid - Type loaded via type catalog,1